2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EII-V - 6

Expand Table
EN
1/5
Type
TYP
D1
D2
D3 [mm]
L [mm]
L1 [mm]
Material
MATERIALE
Hardness
DUREZZA
1
2
3
EII-V
6
3x0.35
5.9
10
10
UNI X 41 Cr 13 KU
50-55 HRC
EII-V
8
4x0.35
7.9
14
14
UNI X 41 Cr 13 KU
50-55 HRC
EII-V
10
4x0.35
9.9
14
14
UNI X 41 Cr 13 KU
50-55 HRC
Show compressed display (3 products)
ShorttextIndicator insert screw
Latest change29.09.2021 07:25:22
Unit

Classifications

CNS

CNSERPBASE Object Properties